Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-028-4 - Butt Hinge
Bill of material
SK2-028-4
IN
Item No.
SK2-028-4
WT
Weight
54 g
WC
Weight Capacity
15kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Chassis cabinet;Automatic equipment;Network cabinet
TD
Features
Stainless Steelmaterial, great corrosion resistanceperformance;Low profile with 180 degree opening angle;Large and small size design
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés