Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-728-2 - Heavy Duty Hinge
Bill of material
SK2-728-2
IN
Item No.
SK2-728-2
WT
Weight
1700 g
WC
Weight Capacity
600kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Large cold storage freezer; Walk-in chamber;Large industrial cabinet; etc.
BZ
Remark
Suitable for left and right side hinging
TD
Features
For the structural design of durability making theproduct more solid;Installation position of the door can be adjusted tosuitable for different sealing thickness;The door lifts as it open the door,suitablefor left and right hinging;Stainless Steel material, great corrosion resistanceperformance;Low profile with 90 degree opening angle