Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-4080N - Aluminium Profile 40 Series
Bill of material
LE-8-4080N-S-OO-50
ORDERNUMBER
Order Number
LE-8-4080N-S-OO-50
CODE
Code
LE-8-4080N
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
17.05 cm^4
JMGXJIY
Section moment of inertia Iy
66.09 cm^4
WEIGHT
Weight
3.078 kg/m
LENGTH
Length
mm
Введите значение для LENGTH
Length
mm
cm
inch
ft