Catalog navigation
Wybór modelu CAD
Dostępne producty: 83
HELP_VARIABLE
Company
Lechler
Description
Series 612 - Low - Flat fan nozzles
Bill of material
LECHLER_61216516
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
A
Equivalent hole diameter
mm
E
Narrowest free cross section
mm
V1
Volume flow at P=0.5 bar
l/min
V2
Volume flow at P=1.0 bar
l/min
V3
Volume flow at P=2.0 bar
l/min
V4
Volume flow at P=3.0 bar
l/min
V5
Volume flow at P=5.0 bar
l/min
V6
Volume flow at P=7.0 bar
l/min
V7
Volume flow at P=10.0 bar
l/min
B1
Spray width at H = 250 mm and P=2 bar
mm
B2
Spray width at H = 500 mm and P=2 bar