Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Lechler
Description
Series - 04027153 - Socket
Bill of material
LECHLER_0402715353
TYPE
Type
04027153
MAT
Material-Nr.
G2
ISO 228
G3/8
H1
Dimensions
20 mm
H2
Dimensions
10 mm
D1
Dimensions Ø
24.5 mm
SW
Dimensions
22 mm
GEW
Weight
25 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model