101 CN1N1A
L.J. Star
Sight Flow Indicators
Inline Flow Indicator Styles
Powered by
CAD모델 선택
{ljstar/sfi/ifistyles/fvfi_asmtab.prj},{NB=101 CN1N1A},{DESC=Full View Visual Flow Indicator},{CSI=1},{PS=01},{HMAT=C},{SGMAT=N},{WCO=1},{LO=N},{BO=1},{SO=A},{PPATH=fvfi_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
L.J. Star
Description
Full View Flanged and Threaded Visual Flow Indicators - Sight Flow Indicators
Bill of material
101 CN1N1A
PN
Part No.
101 CN1N1A
DESC
Product Description
Full View Visual Flow Indicator
CSI
Connection Style & Indicator
Plain - Threaded
Drip - Threaded
Plain - Flanged
Drip - Flanged
Plain - Threaded
Drip - Threaded
Plain - Flanged
Drip - Flanged
PS
Pipe Size
1/8"
1/4"
3/8"
1/2"
3/4"
1"
1-1/2"
2"
1/8"
1/4"
3/8"
1/2"
3/4"
1"
1-1/2"
2"
HMAT
Head (End Cap) Material
Carbon Steel (ASTM A216 WCB)
316 Stainless Steel (ASTM A351 CF8M)
Alloy 20
Duplex 2205
Hastelloy C
Hastelloy C4
Hastelloy C22
Hastelloy B2
Hastelloy C276
Inconel
Monel
304 Stainless Steel (ASTM A351 CF8)
Carbon Steel (ASTM A216 WCB)
316 Stainless Steel (ASTM A351 CF8M)
Alloy 20
Duplex 2205
Hastelloy C
Hastelloy C4
Hastelloy C22
Hastelloy B2
Hastelloy C276
Inconel
Monel
304 Stainless Steel (ASTM A351 CF8)
SGMAT
Seal Gasket Material
Neoprene
Teflon w/ Non-Asbestos Insert
Buna N
Graphite GHR With 316 Stainless Steel Insert
GraFoil
EPDM
Viton
Graphite Phelps 7075
Gylon 3504
Gylon 3500
Gylon 3540
Gylon 3545
Solid PTFE (Teflon)
Klinger Non-Asbestos C-4400
Garlock 3300
Silicone
Gylon 3510
Neoprene
Teflon w/ Non-Asbestos Insert
Buna N
Graphite GHR With 316 Stainless Steel Insert
GraFoil
EPDM
Viton
Graphite Phelps 7075
Gylon 3504
Gylon 3500
Gylon 3540
Gylon 3545
Solid PTFE (Teflon)
Klinger Non-Asbestos C-4400
Garlock 3300
Silicone
Gylon 3510
WCO
Wetted Cylinder Option
Borosilicate
Acrylic
Clear PVC
Borosilicate
Acrylic
Clear PVC
LO
Lining Option
None
Teflon Coating
Kynar Coating
Tefzel Coating
Halar Coating
None
Teflon Coating
Kynar Coating
Tefzel Coating
Halar Coating
BO
Bolting Option
Plated Steel [Grade 5]
18-8 Stainless Steel
Alloy Steel [ASTM A193 B7 / A194 2H]
304 STS [ASTM A193 B8 / A194 8]
316 STS [ASTM A193 B8M / A194 8M]
Alloy Steel [ASTM A320 L7 / A194 7]
Alloy Steel [ASTM 193 B7M/A194 2HM]
Plated Steel [Grade 5]
18-8 Stainless Steel
Alloy Steel [ASTM A193 B7 / A194 2H]
304 STS [ASTM A193 B8 / A194 8]
316 STS [ASTM A193 B8M / A194 8M]
Alloy Steel [ASTM A320 L7 / A194 7]
Alloy Steel [ASTM 193 B7M/A194 2HM]
SO
Shield Option
Acrylic
Polycarbonate
Stainless Steel
Acrylic
Polycarbonate
Stainless Steel
A
Dim A
2
인치
B
Dim B
4-1/2
인치
C
Dim C
1-3/4
인치
WT
Approx. Wt.
2
lbs.
WP
Working Pressure
150
Psi.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Standard Flanged and Threaded Visual Flow Indicators - Sight Flow Indicator...
L.J. Star
28.02.2022
Circular Sightglass Fittings Model DIN 28120 (Weld-Type) - Sight Glass
L.J. Star
28.02.2022
CRM - Metric rack - Nylon 6 reinforced with 30% glass fibres - Module 0.5 t...
HPC
02.08.2023
Bolt-On Sight Window ANSI Class 150 - Sight Glass
L.J. Star
28.02.2022
SVF - Sterile Visual Flow Indicator for Hygienic Application
L.J. Star
28.02.2022
Sterile Visual Flow Indicator Type CT for Hygienic Applications - Sight Flo...
L.J. Star
28.02.2022
Flow Meter TCM 0325 - Flowmeters Low Ranges
TASI Flow
12.05.2022
Flow Meter TCM 065K - Flowmeters Mid & High Ranges
TASI Flow
12.05.2022
Flow Meter TCM 7900 - Flowmeters Mid & High Ranges
TASI Flow
12.05.2022
Flow Meter TCM 028K - Flowmeters Mid & High Ranges
TASI Flow
12.05.2022
Flow Meter TCM 1550 - Flowmeters Low Ranges
TASI Flow
12.05.2022
Flow Meter TCM 0650 - Flowmeters Low Ranges
TASI Flow
12.05.2022
Flow Meter TCM 3100 - Flowmeters Low Ranges
TASI Flow
12.05.2022
Flow Meter TCM 5500 - Flowmeters Mid & High Ranges
TASI Flow
12.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청