Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64901240
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_3832.prj},{NB=64901240_0},{ARTNR=64901240},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: Kunststoff, verzinkter Stahl, Kugeln: gehärteter Stahl},{BEZ=DZ 3832-400},{SL=400},{AUSZUG=406},{AUSZUG1=0},{A=128},{B=0},{C=0},{D=0},{E=0},{F=342},{G=128.0},{H=224},{J=320},{K=0},{LASTWERT=50},{GEW=1.22},{PPATH=../3832/auszugschiene_3832_sbl.prj},{CTN=83024900},{AUSMAX1=200},{AUSMAX2=206}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 12
HELP_VARIABLE
Company
MÄDLER
Description
DZ 3832 - Slides DZ 3832, Width 12.7 mm, to 50 kg, Full Extension
Bill of material
64901240
ARTNR
Product No.
64901240
64901240
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Slide elements: Cold rolled steel, zinc-plated, Ball retainers: Plastic / zinc-plated steel, Balls: Hardened steel
BEZ
Designation
DZ 3832-400
DZ 3832-400
SL
Slide length
400
400
mm
AUSZUG
Travel ±3.2
406
406
mm
AUSZUG1
Travel adjustable
mm
값 입력 AUSZUG1
Travel adjustable
mm
cm
inch
ft
확인
A
128
128
mm
B
0
0
mm
C
0
0
mm
D
0
0
mm
E
0
0
mm
F
342
342
mm
G
128.0
128.0
mm
H
224
224
mm
J
320
320
mm
K
0
0
mm
LASTWERT
Load Rating / Pair
50
50
kg
GEW
Weight / Pair
1.22
1.22
kg
CTN
Customs tariff number
83024900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Cam locks - Cam locks
Rittal
20.07.2021
ALL - Locks
nVent HOFFMAN
20.11.2023
Floor Locks - Single Pedal Floor Locks
Colson Group
06.12.2023
21334-15 - Telescopic slides, steel for side mounting, full extension, load...
norelem
06.06.2024
Floor Locks - Double Pedal Floor Locks
Colson Group
06.12.2023
21335-30 - Telescopic slides, steel for side mounting, full extension, load...
norelem
06.06.2024
07000063000 - Over pull-out rail serie 037
SToxxparts
31.05.2022
DZ 3832 EC-B - Slides DZ 3832 EC-B, width 12.7 mm, up to 45 kg, full extens...
MÄDLER
10.04.2024
DZ 633-AUFSTECKWINKEL - Pairs of Clip-on Brackets DZ 633 for slides 2109, 2...
MÄDLER
26.04.2024
DZ 3832-TR - Slides DZ 3832-TR, width 12.7 mm, up to 45 kg, full extension,...
MÄDLER
26.04.2024
DZ 3732 - Slides DZ 3732, width 12.7 mm, up to 40 kg, full extension
MÄDLER
26.04.2024
Complete Locks - Complete Locks
DKC
29.05.2020
DB 2132 - Slide DB 2132, Width 12.7 mm, to 50 kg, 3/4 Extension
MÄDLER
26.04.2024
DZ 2720 - DZ 2720 Slides, Width 9.5 mm, up to 20 kg, partial extension
MÄDLER
10.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청