Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
66576316
MÄDLER
Drive Element
Parts for Operating
Eccentric clamps
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/exzenterspanner/exentersp927_ag_form-a.prj},{NB=66576316},{ARTNR=66576316},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Hebel: Zink-Druckguss, mit abriebfester Epoxydharz-Beschichtung, schwarz matt; Auflagescheibe: Polyacetal (POM), glasfaserverstärkt, schwarz; Stellmutter/Gewindebolzen: Stahl verzinkt, blau chromatiert},{AUSF=Form A: Auflagescheibe verstellbar},{L1=63},{D2=M6},{L2=50},{B=16},{D3=16},{D4=19},{D5=18.5},{H=0.75},{L3MIN=15.0},{L3MAX=16.3},{L4=2.5},{L5MIN=3.0},{GEW=68},{DD2=6},{PPATH=esp_927_m_ag_form-a_sbl.prj},{CTN=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-927-AG-A - Eccentric clamps 927 with external thread, Version A
Bill of material
66576316
ARTNR
Product No.
66576316
66576316
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Lever: Zinc die cast, with wear-resistant epoxy resin coating, black matt; Contact plate: Polyacetal (POM), glass-fibre reinforced, black matt; Knurled setting nut/ Threaded bolt: Zinc-plated steel, chromated
AUSF
Version
Version A: With adjustable contact plate
L1
l1
63
63
mm
D2
d2
M6
M6
mm
L2
l2
50
50
mm
B
b
16
16
mm
D3
d3
16
16
mm
D4
d4
19
19
mm
D5
d5
18.5
18.5
mm
H
h
0.75
0.75
mm
L3MIN
l3 min.
15.0
15.0
mm
L3MAX
l3 max.
16.3
16.3
mm
L4
l4
2.5
2.5
mm
L5MIN
l5 min.
3.0
3.0
mm
GEW
Weight
68
68
g
CTN
Customs tariff number
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-HR-5223-KST-ZYLG - Retractable-Handle Handwheels 5223
MÄDLER
26.04.2024
DIN950-RF-VM-B/A-B/G - Handwheels Stainless Steel, Solid Version, similar t...
MÄDLER
26.04.2024
MAE-SSP-HOR-FM - Quick clamps - Horizontal clamps with horizontal foot, for...
MÄDLER
10.04.2024
MAE-927-IG-A - Eccentric clamps 927 with external thread, Version A
MÄDLER
26.04.2024
MAE-VKH-355-G-AG - Adjustable Clamping Levers 355, Version G with External ...
MÄDLER
26.04.2024
Quick clamps - Horizontal clamps with horizontal foot, form O
MÄDLER
10.04.2024
MAE-VKH-120-G-AG - Adjustable Clamping Levers 120 Version N with Internal T...
MÄDLER
26.04.2024
MAE-VKH-120-N-IG - Adjustable Clamping Levers 120 Version N with Internal T...
MÄDLER
26.04.2024
MAE-K-FLL-UCF-GG - Ball Flange Bearings UCF, Grey Cast Iron
MÄDLER
26.04.2024
MAE-VKH-AUSF-K - Adjustable Clamping Levers K with External Thread, Disenga...
MÄDLER
10.04.2024
MAE-IZK-M2.5-C45 - Straight-Toothed Internal Gears Made from Steel C45, Mod...
MÄDLER
10.04.2024
MAE-717-ORSP-A-AK-STVZ - Indexing Plungers 717, without Rest Position, Stee...
MÄDLER
26.04.2024
MAE-SPS-COM-B-ST - Locking Assemblies COM-B, Material steel
MÄDLER
10.04.2024
MAE-NUTMU-UW-SI-EINLAGE - Locknuts UW with Locking Device, Material Steel a...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청