Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
66668205
MÄDLER
Drive Element
Parts for Operating
Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastbolzen/rastbolzen_417_mrsp_f_c.prj},{NB=66668205},{ARTNR=66668205},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Zinkdruckguss, kunststoffbeschichtet, schwarz, strukturmatt, Bolzen: Edelstahl 1.4305, Druckfeder: Edelstahl 1.4310, Knopf: Thermoplast (Polyamid) schwarz matt},{AUSF=Form C: mit Rastsperre, mit Bedienknopf},{D1=5},{D2=16},{B1=28},{B2=25.5},{B3=8.0},{B4=4.3},{H1=9.5},{H2=4.5},{K1=18},{K2=5.0},{K3=10},{K4=10.5},{L1=5},{L2=38.5},{FA=5},{FE=24},{GEW=25},{H3=13.65},{L3=4.9},{B5=5.5},{B6=5.4},{D4=8.3},{D5=16.0},{PPATH=rb_417_m_rsp_sbl.prj},{CTN=73182900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RB-417-MRSP-C - Indexing Plungers 417, with Rest Position, Type C
Bill of material
66668205
ARTNR
Product No.
66668205
66668205
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: zink die cast, plastic coated, black, textured finish, Plunger pin: Stainless steel 1.4305, Spring: Stainless steel 1.4310, Knob: Plastic (Polyamide PA), black, matt finish
AUSF
Version
Type C: with rest position, with knob
D1
d1
5
5
mm
D2
d2
16
16
mm
B1
b1
28
28
mm
B2
b2
25.5
25.5
mm
B3
b3
8.0
8.0
mm
B4
b4
4.3
4.3
mm
H1
h1
9.5
9.5
mm
H2
h2
4.5
4.5
mm
K1
k1
18
18
mm
K2
k2
5.0
5.0
mm
K3
k4
10
10
mm
K4
k4
10.5
10.5
mm
L1
l1
5
5
mm
L2
l2
38.5
38.5
mm
FA
Spring Load* - Initial / Statistical average
5
5
N
FE
Spring Load* - End / statistical average
24
24
N
GEW
Weight
25
25
g
CTN
Customs tariff number
73182900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청