Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
63243000
MÄDLER
Drive Element
DIN Parts
DIN-Standard 12240-4
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din12240-4/gk_br_k_din12240-4_ig.prj},{NB=63243000-M30x2},{ARTNR=63243000},{D=30},{B=37},{C1=25.00},{D2=70},{D3=40.0},{D4=50},{H1=110},{L3=51},{AL=7.5},{TZ=14.2},{TZ1=7.50},{Y=2.24},{YO=2.35},{GEW=925},{GG=30},{L5=15.0},{SW=41},{TYP=0},{DD=55.1},{DK=45.50},{D1=34.5},{L7=35},{LSCHAFT=58.8},{WINK=150.0},{SND=10.0},{SNL=3.5},{SND1=6.0},{SNL1=5.0},{P=2.00},{CTN=84832000},{GGG=2.0},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl blau chromatiert},{MAT=Gelenkkopf: Legierter Einsatzstahl, vergütet, Lauffläche: gehärtet, geschliffen und geläppt, Oberfläche: verzinkt und chromatisiert, Innenring: Wälzlagerstahl gehärtet, feinstgeschliffen, Schmiermittel: Aluminiumkomplex-Seifenfett NSF H1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 22
HELP_VARIABLE
Company
MÄDLER
Description
DIN-ISO-12240.4-K-BR-IG - Heavy-Duty Rod Ends BR with Spherical Bearing DIN 12240-4 (DIN 648) Series K, Internal Thread
Bill of material
63243000
ARTNR
Product No.
63243000
63243000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, blue chromatised
MAT
Material
Rod end: Alloyed, case-hardened steel, quenched and tempered, Bearing race: hardened, ground and lapped, Surface: zinc-plated and chromatised, Rod end: Alloyed, case-hardened steel, quenched and tempered, Bearing race: hardened, ground and lapped, Surface: zinc-plated and chromatised,Rod end: Alloyed, case-hardened steel, quenched and tempered, Bearing race: hardened, ground and lapped, Surface: zinc-plated and chromatised, Inner ring: Bearing steel hardened, precisely honed, Lubricant: Aluminium-complex-soap-grease NSF H1
AUSF
Version
IR = Internal-Right hand thread
IR = Internal-Right hand thread
D
d - H7
30
30
mm
B
B -0.1
37
37
mm
C1
25.00
25.00
mm
D2
d2
70
70
mm
D3
d3
40.0
40.0
mm
D4
d4
50
50
mm
H1
h1
110
110
mm
L3
l3
51
51
mm
G
M30x2
M30x2
mm
AL
α
7.5
7.5
° Grad
TZ
Load Rating dyn. C
14.2
14.2
kN
TZ1
Load Rating sat. C0
7.50
7.50
kN
Y
Calculation factor Y - Calculation see page 645
2.24
2.24
YO
Calculation factor Y0 - Calculation see page 645
2.35
2.35
DZ
Speed n max.
450
450
1/min
GEW
Weight
925
925
g
CTN
Customs tariff number
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청