lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10500301
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains with fastening elements
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfach_rk_m_befestigungselementen/fvg_k1_s_wl_diniso606.prj},{NB=0_10500301},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Federverschlussglied K1 mit schmalen Winkellaschen},{EOB=0},{P=12.700},{H4=8.9},{D4=4.5},{F2=12.70},{G2=17.6},{B=9.5},{S=1.6},{B3=11.43},{GEW=11.2},{ARTNR1=10500302},{BB=23.2},{RD=8.51},{BD=4.45},{B1=7.75},{B2=11.30},{B4=17.0},{B7=3.9},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_fvg_m_s_e_wl_08},{CTN=73151900},{PPATH=fvg_m_s_wl_din8178_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-FVG-K1-WL - Connecting Links K1 with Spring Clip, with Slim, Bent Attachments DIN ISO 606 (formerly DIN 8187-2)
Bill of material
10500301
DINISONR
DIN ISO-No.
08 B-1
08 B-1
ARTNR
Product No.
10500301
10500301
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
* The marked dimensions are not listed in the DIN and may vary a little.
* The marked dimensions are not listed in the DIN and may vary a little.
AUSF
Version
Connecting Lins K1 with Slim Bent Attachments
EOB
One-Sided / Two-Sided
One-Sided
Two-Sided
One-Sided
Two-Sided
P
p
12.700
12.700
mm
H4
h4
8.9
8.9
mm
D4
d4
4.5
4.5
mm
F2
f/2
12.70
12.70
mm
G2
G/2*
17.6
17.6
mm
B
B*
9.5
9.5
mm
S
s min.*
1.6
1.6
mm
GEW
Weight
11.2
11.2
g
CTN
Customs tariff number
73151900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청