Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
14050301
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/kr-satz_einf.prj},{NB=14050301_0_0},{ARTNR=14050301},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Kettenrad: Stahl St40/50, Kugellager: Wälzlagerstahl, Schraube/Muttern: Stahl verzinkt},{HW=1) Spannelement muss aufgebohrt werden. 2) Passendes Spannelement Art. 140 802 16. 3) Sonderkugellager, Länge des Innenrings 18,3mm.},{PSE=1 1) und 2 2)},{DINISONR=083},{Z=18},{TK=73.14},{LKR=0.00},{LBM=0.00},{L=55},{W=M16 3)},{GEW=0.21},{LKR0=0.000},{LKRE=2.700},{PPATH=kr-satz_einf_sbl.prj},{CTN=84839089},{DIST=4.069}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 7
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-SATZ-EINF - Sprocket sets for chain tensioner, single
Bill of material
14050301
ARTNR
Product No.
14050301
14050301
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Sprocket: Steel St40/50, Ball Bearing: roller bearing steel, Screw/Nuts: steel zinc-plated
HW
Note
1) Tensioning element bore needs to be drilled out. 2) Matching Product No. 140 802 16. 3) With special ball bearing, length of inner ring 18.3mm.
1) Tensioning element bore needs to be drilled out. 2) Matching Product No. 140 802 16. 3) With special ball bearing, length of inner ring 18.3mm.
PSE
Size - Matching Tensioning Element
1 1) and 2 2)
1 1) and 2 2)
DINISONR
DIN ISO-No.
083
083
Z
Number of teeth
18
18
TK
Pitch-Ø
73.14
73.14
mm
LKR
Position sprocket
mm
값 입력 LKR
Position sprocket
mm
cm
inch
ft
확인
LBM
Position of mounting nut
mm
값 입력 LBM
Position of mounting nut
mm
cm
inch
ft
확인
L
55
55
mm
W
M16 3)
M16 3)
mm
GEW
Weight
0.21
0.21
kg
CTN
Customs tariff number
84839089
DIST
4.069
4.069
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청