Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65434012
MÄDLER
Drive Element
Ball Transfer Units
Powered by
CAD모델 선택
{maedler/antriebselemente/kugelrollen/kugelrolle_330_340_u_350.prj},{NB=65434012},{ARTNR=65434012},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gehäuse: Stahl verzinkt, Kugelpfanne: Stahl einsatzgehärtet, Kugel: Edelstahl gehärtet (Werkstoff-Nr.: 1.3541)},{AUSF=340},{DW=12},{TZ=180},{D=18 ±0.055},{D1=23.3},{H=15.4},{H1=7.4 ±0.015},{H2=4.4},{H3=2.1},{GEW=0.018},{ARTNR1=65439012},{EB=19.70 +0.2},{TYP=2},{DD=18.0},{HH1=7.4},{CTN=84313900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 17
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KURO-330-340-350 - Ball Transfer Units 330 / 340 / 350, Steel-Sheet Housin
Bill of material
65434012
ARTNR
Product No.
65434012
65434012
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
Steel, zinc-plated
MAT
Material
Housing: Steel, zinc-plated, Ball cup: Steel, case hardened, Ball: Stainless steel, hardened, Material No. 1.3541
Housing: Steel, zinc-plated, Ball cup: Steel, case hardened, Ball: Stainless steel, hardened, Material No. 1.3541
AUSF
Screw
340
340
DW
dw - Size
12
12
mm
TZ
Load Rating
180
180
N
D
18 ±0.055
18 ±0.055
mm
D1
23.3
23.3
mm
H
15.4
15.4
mm
H1
h1
7.4 ±0.015
7.4 ±0.015
mm
H2
h2
4.4
4.4
mm
H3
h3
2.1
2.1
mm
GEW
Weight
0.018
0.018
kg
ARTNR1
Product No. Tolerance Ring - see page 439
65439012
65439012
EB
Seating Bore
19.70 +0.2
19.70 +0.2
mm
CTN
Customs tariff number
84313900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청