lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
RNW 24-157-10-10-0
MÄDLER
Drive Element
Couplings
Elastic Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/elastische_kupplungen/vb_rnw.prj},{NB=RNW 24-157-10-10-0},{TKN=60.0},{TKMAX=120},{DH=55},{DR=50},{DMAX=57.5},{L1=30},{LW=22.0},{LZK=39.0},{GEWO=0.73},{GEWM=1.98},{AM=10},{DS=6400},{THM=0.133},{THMR=1.01},{AD=55},{ZZ=8},{GEW1=18.0},{B=10},{MAXB=28},{XB=57.5},{XLA1=157},{XLA2=3500},{WR=3.0},{L=78},{LL=30},{E=18},{LLW=56.0},{GL=46.0},{DH1=34.0},{BKO=15.70},{BKU=5.60},{R1=1.0},{R2=13.0},{SL=1.5},{ABL=57.0},{ABQ=20.0},{ALF=6.50},{DHH13=6.5},{D1H13=11.0},{D=6.0},{DK=10.0},{K=6.0},{KL=26.0},{V=0.6},{S=5.0},{T=3.0},{ZD1=26.00},{ZD2=45.00},{ZD5=55},{ZD6=27},{ZW1=45},{ZW2=22.5},{ZT2=0.11},{CTN=84839089},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{LA=157},{BX1=10},{BX2=10},{DZ1=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 7
HELP_VARIABLE
Company
MÄDLER
Description
MAE-VB-WELLE-RNW - Connecting Shafts RNW, backlash free, with half shell clamp
Bill of material
RNW 24-157-10-10-0
ARTNR
Product No.
RNW 24-157-10-10-0
RNW 24-157-10-10-0
LA
Length connecting shaft
mm
값 입력 LA
Length connecting shaft
mm
cm
inch
ft
확인
BX1
Bore d adjustable
mm
값 입력 BX1
Bore d adjustable
mm
cm
inch
ft
확인
BX2
Bore d adjustable
mm
값 입력 BX2
Bore d adjustable
mm
cm
inch
ft
확인
DZ1
Speed
1/min
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Hubs and tube_ Aluminium, Spider (elastic insert): Polyurethane, hardness 98° Shore A (red)
TYP
Type, size
RNW 24
RNW 24
TKN
Torques TK nom. 2) - see catalogue page
60.0
60.0
Nm
TKMAX
Torques TK max. 2) - see catalogue page
120
120
Nm
BW
Bore holes d for choosen 3) - Standard boreholes with the max. torques of the clamp hubs see next page
10 - 28
10 - 28
mm
LLAW
Length LA for choosen 4) - Greater lengths on request.
157 - 3500
157 - 3500
mm
DH
55
55
mm
DR
50
50
mm
DMAX
Ø max. 5) - Screw head protrudes past diameter DH or DR..
57.5
57.5
mm
L1
l1
30
30
mm
LW
lw
22.0
22.0
mm
LZK
lzk
39.0
39.0
mm
GEW
Weight (length dependent)
1.041 - 7.66
1.041 - 7.66
kg
SG
Screw size DIN 912
M6
M6
AM
Tightening torque screw
10
10
Nm
DS
Torsion Stiffness CT/m dyn.
6400
6400
Nm/rad
THM
Moment of Inertia Couplings 1) - Moment without tube, calculated at the biggest borehole.
0.133
0.133
10 hoch -3 Kgm²
THMR
Moment of Inertia Tube/m
1.01
1.01
10 hoch -3 Kgm²
ARTNR1
Product-No. Spare Part insert
60519824
60519824
AD
approx. outer-Ø spider
55
55
ZZ
Numer of teeth Spare part insert
8
8
CTN
Customs tariff number
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청