Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
62655125
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/k-fll_tucfl_black.prj},{NB=62655125},{ARTNR=62655125},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Gehäuse: Kunststoff Thermoplast PBT, schwarz, Lagereinsatz: Edelstahl 1.4125 (X105CrMo17, Schmierung: Lebensmittelfett FM 222},{BZ=TUCFL 205},{D=25},{A=131},{B=69.5},{E=99.0},{I=17.0},{G=13.5},{L=29.1},{S=11},{ZUC=36.8},{NUC=14.3},{GTV=11.1},{GTH=11.4},{GEW=0.30},{TN=geh_k-fll_tucfl_bl_205},{TYP=2},{TYP1=2},{TYP2=2},{SNG=6},{GP=1},{LG=5.5},{T=4.2},{SNK=0.75},{BD=12.20},{BB=31},{WN=3.4},{R=1.15},{DFV=60.0},{TDFV=2.50},{DFR1=61.2},{TDFR1=6.5},{DFR2=57.2},{TDFR2=1.0},{LD=52},{LBE=17},{PPATH=k-fll_tucfl_black_sbl.prj},{CTN=84832000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 10
HELP_VARIABLE
Company
MÄDLER
Description
MAE-K-FLL-TUCFL-SW - Ball Flange Bearings TUCFL, Thermoplastic Housing black with Stainless Steel Bearing
Bill of material
62655125
ARTNR
Product No.
62655125
62655125
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Housing: Plastic Thermoplast PBT, black, Bearing insert: : Stainless steel 1.4125 (X105CrMo17, AISI 440 C), Lubication: Food grade grease FM 222
BZ
Designation
TUCFL 205
TUCFL 205
D
Bore
25
25
mm
A
a
131
131
mm
B
b
69.5
69.5
mm
E
e
99.0
99.0
mm
I
i
17.0
17.0
mm
G
g
13.5
13.5
mm
L
l
29.1
29.1
mm
S
s
11
11
mm
ZUC
Z uc
36.8
36.8
mm
NUC
n uc
14.3
14.3
mm
GTV
Housing Load Rating vertical * - Not recommended for axial force
11.1
11.1
kN
GTH
Housing Load Rating horizontal * - Not recommended for axial force
11.4
11.4
kN
GEW
Weight
0.30
0.30
kg
CTN
Customs tariff number
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청