Catalog navigation
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
MÄDLER
Description
MAE-K-FLL-UCFC-GG - Ball Flange Bearings UCFC, Grey Cast Iron
Bill of material
62624500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grauguss
MAT
Material
Housing: Grey cast iron, Bearing insert: Bearing steel, Lubication: Bearing grease
BZ
Designation
D
Bore
mm
A
a
mm
P
p
mm
E
e
mm
S
s
mm
J
j
mm
K
k
mm
G
g
mm
F
f
mm
ZUC
Z uc
mm
NUC
n uc
mm
I
i
mm
TZC
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
kN
TZC0
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating
GEW
Weight
kg
CTN
Customs tariff number
84832000