Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
MÄDLER
Description
MAE-K-STL-UCPA-GG - Ball Pillow Block Bearings UCPA, Material cast grey iron
Bill of material
62532500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Housing: Grey cast iron, Bearing insert: Bearing steel, Lubication: Bearing grease
BZ
Designation
D
Bore
mm
H
h
mm
A
a
mm
E
e
mm
B
b
mm
S
s
mm
G
g
mm
W
w
mm
C
c
mm
BI
Bi
mm
N
n
mm
TZC
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
kN
TZC0
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
kN
ATZ
Axial Load Rating
Die axiale Tragzahl beträgt ca. 20% der radialen Tragzahl kN
GEW
Weight
kg
CTN
Customs tariff number
84832000