Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64672006
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/lkle_kg_3_flansch.prj},{NB=64672006},{ARTNR=64672006},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=ISO-Reihee 3 in hoher Qualität, geschlossen, mit selbsttätigem Fluchtungsfehlerausgleich und Doppellippendichtungen},{FW=20},{A=30},{A1=10},{C=45},{DA=32},{DF=46},{J=42},{L=60},{N=6.6},{TZD=2090},{TZS=2630},{GEW=250},{C3=28.3},{DFG7=45.975},{F=7.0},{D2=30.3},{D3=39.2},{D4=42.4},{D5=2.5},{M=1.60},{S=1.50},{B=3.0},{R2=1.0},{L4=17.75},{L5=3.50},{D7=43},{CTN=84832000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KG-3-F-FLANSCH - Linear Bearings Units KG-3-F ISO Series 3, Flange Version, with Linear Bearing of Closed Design
Bill of material
64672006
ARTNR
Product No.
64672006
64672006
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl
AUSF
Version
ISO Series 3 from reliable brand in good quality, closed design, with Self-aligning capability and wiping double-lip seals
FW
Fw
20
20
mm
A
30
30
mm
A1
10
10
mm
C
45
45
mm
DA
Da
32
32
mm
DF
Df - g7
46
46
mm
J
42
42
mm
L
60
60
mm
N
6.6
6.6
mm
TZD
Load Rating dyn. C
2090
2090
N
TZS
Load Rating stat. C0
2630
2630
N
GEW
Weight
250
250
g
CTN
Customs tariff number
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청