lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64970501
MÄDLER
Drive Element
Linear Motion
Profile-Rail Guide
Linear Motion Guide DA 0115 RC with Ball Carriage
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/schienenfuehrungen/da0115rc/laufwagen_da0115rc.prj},{NB=64970501},{ARTNR=64970501},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Wagen: Edelstahlgehäuse mit Kunststoff-Abdichtung, Kugeln: Edelstahl (gefettet)},{HW=** Bei Schienenlänge ab 1200mm und Laufwagen-Abstand min. 400mm.},{AUSF=Laufwagen Linearführungen DA 0115 RC},{LWHK1=50},{LWHK2=90},{LWHK3=130},{LWLG1=30},{LWLG2=54},{LWLG3=70},{LWHG1=30},{LWHG2=54},{LWHG3=70},{GEW=120},{L=600.00},{B1=40.00},{B2=30.00},{T1=10.50},{T2=7.30},{XB1=0.00},{XB2=0.00},{XL1=2.80},{XL2=50.00},{XL3=100.00},{CTN=83024900},{DIST=10.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LW-DA-0115-RC - Carriage, Linear Motion Guide DA 0115 RC with Ball Carriage
Bill of material
64970501
ARTNR
Product No.
64970501
64970501
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Carriage: Stainless steel housing with plastic sealings, Balls: Stainless steel (greased)
Carriage: Stainless steel housing with plastic sealings, Balls: Stainless steel (greased)
HW
Note
** For rail lengths from 1200mm and carriage spacing min. 400mm.
AUSF
Version
Carriage for Linear Motion Guide DA 0115 RC
LWHK1
Load ratings ertically mounted / 1 Carriage
50
50
kg
LWHK2
Load ratings ertically mounted / 2 Carriage
90
90
kg
LWHK3
Load ratings ertically mounted / 3 Carriage
130
130
kg
LWLG1
Load ratings horizontally monted, lying / 1 Carriage
30
30
kg
LWLG2
Load ratings horizontally monted, lying / 2 Carriage
54
54
kg
LWLG3
Load ratings horizontally monted, lying / 3 Carriage
70
70
kg
LWHG1
Load ratings horizontally monted, hanging / 1 Carriage **
30
30
kg
LWHG2
Load ratings horizontally monted, hanging / 2 Carriages **
54
54
kg
LWHG3
Load ratings horizontally monted, hanging / 3 Carriages **
70
70
kg
GEW
Weight
120
120
g
CTN
Customs tariff number
83024900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청