Catalog navigation
Seleção de modelos em CAD
Available products: 16
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PU-SCHZR-SCH-SA-R - PU Lubricating Gears, Helical Toothed, Radial Lube Port
Bill of material
68057300R
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
PU ivory coloured
MAT
Material
Spur gear: Open-cell PU foam, pre-oiled with adhesive
AUSF
Version
M
Module
mm
Z
Number of teeth
B
b
mm
DA
da
mm
D
d
mm
L
l
mm
L1
l1
30.7 mm
L2
l2
22.0 mm
G1
g1
M10x1 mm
G2
g2
M8 mm
D3
d3
mm
SW
sw
24 mm
GEW
Weight
g
CTN
Customs tariff number
84799070
R2
Radius foot circle Ø
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD