Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
MAICO
Popis
DZQ 30/84 B - Axial wall fan with square wall plate, DN 200, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Kusovník
0083.0145
ARTNR
Article number
0083.0145
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 30/84 B
MO
Model
Square wall plate
AFV
Air flow volume
900 / 1.800 m3/h
RS
Rotating speed
715 / 1.425 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
40 / 100 W / in opt. efficiency
IN
Inom
0,1 / 0,3 A / in opt. efficiency
IM
Imax
0,1 / 0,3 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
PC
Pole-changeable
NPHS
Number of poles at high speed
4
NPLS
Number of poles at low speed
8
MC
Mains cable
5 x 1,5 mm2
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
7.7 kg
NS
Nominal size
300 mm
WD
Width
465 mm
H
Height
465 mm
D
Depth
241 mm
ATANC
Airstream temperature at nominal curent
60 °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831457
SA700ID17
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model