카탈로그: MAXAIR
생성됨: 20.08.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAXAIR
FPX-R01N-6M-KA
MAXAIR
kzyj
ylkg
fpx
Powered by
CAD모델 선택
{maxair/kzyj/ylkg/fpx/fpx_asmtab.prj},{NB=FPX-R01N-6M-KA},{PRESSURE=R01},{OUTPUT=N},{MEASUREMENT=},{SHAPE=6M},{CABLE=},{UNIT=-KA},{DISPLAY=},{A=30},{B=58},{C=29},{D=16},{E=13},{F=20},{KK=19},{AZZJ=},{CJDL=},{MBZJ=},{MBBHG=},{PPATH=fpx_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
MAXAIR
Description
FPX - 数字压力传感器
Bill of material
FPX-R01N-6M-KA
PRESSURE
Pressure range
R01:-101.3~101.3kPa
R10:-101.3kPa~1MPa
R01:-101.3~101.3kPa
R10:-101.3kPa~1MPa
OUTPUT
Output type
N:Two way NPN triode output
P:Two way PNP triode output
NH:1 NPN triode output +1 analog voltage output or external input
PH:1 PNP triode output +1 analog voltage output or external input
NI:1 channel NPN transistor output+1 channel analog current output (high function type)
PI:1 PNP transistor output+1 analog current output (high function type)
N:Two way NPN triode output
P:Two way PNP triode output
NH:1 NPN triode output +1 analog voltage output or external input
PH:1 PNP triode output +1 analog voltage output or external input
NI:1 channel NPN transistor output+1 channel analog current output (high function type)
PI:1 PNP transistor output+1 analog current output (high function type)
MEASUREMENT
Measuring liquid
Air or non corrosive gas
Air or non corrosive gas
SHAPE
Pipe shape
6M:R1/8M5 internal thread
6M:R1/8M5 internal thread
CABLE
Connecting cable
2 m cable with connector
2 m cable with connector
UNIT
Unit switching
With unit switch function
With unit switch function
DISPLAY
Display Angle
Standard 12 o clock
D6:The upward view shows direction from the bottom up
Standard 12 o clock
D6:The upward view shows direction from the bottom up
AZZJ
Bracket
Without mounting bracket
KL:With mounting bracket
Without mounting bracket
KL:With mounting bracket
CJDL
Plug in cable
not have
C2:Cable with connector 2m
not have
C2:Cable with connector 2m
MBZJ
Panel bracket
not have
KHS:With panel bracket
not have
KHS:With panel bracket
MBBHG
Transparent panel protective cover
not have
KCB:Transparent panel protective cover
not have
KCB:Transparent panel protective cover
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청