Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
MecVel
Description
HT 100 - Screw-jack
Bill of material
HT100/0001/1:5+9/0/00/SF
IDNR
Ident number
HT100/0001/1:5+9/0/00/SF
MODEL
Model
HT
TIPO
Type
CR
Stroke
mm
Введите значение для CR
Stroke
mm
cm
inch
ft
MT
Motor version
RR
Reduction ratio
NP
Poles number
NG
Rpm
VS
Speed
- mm/s
TS
Voltage
V/Hz
TP
Motor type
GR
Size
FS
Flange and shaft mode
FT
Motorflange
SR
Service ratio
PD
Protection class
FR
Brake
OO
Options
OM
E-box position
FC
Limit switches
FCO
Limit switches position
AA
Front end
OPA
Stainless steel version
OPB
Bellows boot option
OPC
Rear tube option
OPE
Viton seals
OPF
Painting
OPH
Handwheel
OPK
Special fixing holes option
OPIA
Automatic greaser option
OPL
Anti rotation option
OPLF
Fastening strips
OPM
2° guide option
OPO
Swinging pins
OPPO
Rear pipe option
OPR
Oil lubricated option
A
222 mm
B
205 mm
C
131 mm
C1
166 mm
D
24 mm
E
70 mm
F
84 mm
G
68 mm
H
67 mm
I
66 mm
J
341 mm
K
85 mm
L
126 mm
M
160 mm
N
35 mm
O
90 mm
P
45 mm
Q
Thread
M36x3
R
10 mm
T
Thread
M20
U
27 mm
V
8 mm
W
32 mm
X
72 mm
DD
Thread
63x10
TR
Thread
55X9