Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Metalwork
Description
ISO HINGE FOR MODEL B - MODEL GS
Bill of material
W0950322108
CODE
Code
W0950322108
DI
Ø Diameter
32 mm
B
25.5 mm
C
32.5 mm
D
45 mm
E
7 mm
G
32 mm
J
11 mm
L
10 mm
M
10 mm
N
10 mm
WG
Weight
106 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Stáhnout CAD model