You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
Kliknutím sem otevřete aplikaci v samostatném okně.
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD MODELY
Přihlášení
Registrovat
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Všechny katalogy
Geometric Search
Sketch Search
Variable Search
Certifikované katalogy
Podle kategorií
Podle zemí
By Standards
Jazyk katalogů:
Deutsch
English
español
français
italiano
English (United States)
QA Seal Information
Katalog: Metalwork
Created: 15.02.2016
Zvláštní vlastnosti katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950322006
Metalwork
Actuators
Cylinders serie Electro
Electric slide series ELEKTRO CS
accessories
Powered by
Výběr CAD modelu
{metalwork/actuators/cylinder_serie_elektro/elektro_cs/accessories/articulated_male_hinge_asmtab.prj},{NB=W0950322006-0},{IDNR=},{DC=ISO},{CODE=W0950322006},{VER=0},{DI=32},{B=14},{D=22},{M=10},{N=72.5},{R=16},{S=10},{WG=106},{B1=10},{R1=7.000},{RR=30.000},{RD=7.000},{BD=22.000},{BH=45.000},{ND=6.000},{TG=32.500},{DH=6.600},{BG=14.500},{SL=20.000},{PPATH=../articulated_male_hinge/articulated_male_hinge_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 1
HELP_VARIABLE
Company
Metalwork
Description
ARTICULATED MALE HINGE - MODEL BAS
Bill of material
W0950322006
CODE
Code
W0950322006
DI
Ø Diameter
32
mm
B
14
mm
D
22
mm
M
10
mm
N
72.5
mm
R
16
mm
S
10
mm
WG
Weight
106
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Update preview
The preview does not represent the part configuration anymore.
You have to generate a new preview.
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Žádost o cenovou nabídku