Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Metalwork
Description
ELEKTRO CS V-LOCK FITTING
Bill of material
0950327110K
CODE
Code
0950327110K
DI
Ø Diameter
32
A
121 mm
B
13.0 mm
C
4 mm
D
45 mm
E
25 mm
F
20 mm
G
11 mm
H
1 mm
WEIGHT
Weight
740 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir