Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Metalwork
Description
3 independent way rotary joint
Bill of material
W0515121121
CODE
Code
W0515121121
A
128 mm
B
64 mm
C
G 1/4
D
G 1/4
E
16 mm
F
27 mm
G
2 mm
H
5 mm
I
30 mm
L
86 mm
M
5 mm
N
29 mm
O
50 mm
P
54 mm
Q
45 mm
R
6.3 mm
S
50 mm
T
10 mm
CH
36 mm
RPM
r.p.m.
200