카탈로그: Metalwork
생성됨: 15.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
CM PROFINET 2ADD M I4 5
Metalwork
Valves
Valves islands and fieldbus
CM + Profinet IO
cm_profinet_io_assy
Powered by
CAD모델 선택
{metalwork/valves/valves_islands_and_fieldbus/cm_profinet_io/cm_profinet_io_assy/cm_profinet_io_asmtab.prj},{NB=CM PROFINET 2ADD M 1xI4 5 },{IDNR=},{IP=2ADD},{MT=M},{VT1=I4},{VC1=1},{VT2=},{VC2=0},{VT3=},{VC3=0},{VT4=},{VC4=0},{VT5=},{VC5=0},{VT6=},{VC6=0},{VT7=},{VC7=0},{VT8=},{VC8=0},{VT9=},{VC9=0},{VT10=},{VC10=0},{VT11=},{VC11=0},{VT12=},{VC12=0},{VT13=},{VC13=0},{VT14=},{VC14=0},{VT15=},{VC15=0},{VT16=},{VC16=0},{VT17=},{VC17=0},{VT18=},{VC18=0},{VT19=},{VC19=0},{VT20=},{VC20=0},{VT21=},{VC21=0},{VT22=},{VC22=0},{VT23=},{VC23=0},{VT24=},{VC24=0},{VT25=},{VC25=0},{VT26=},{VC26=0},{VT27=},{VC27=0},{VT28=},{VC28=0},{VT29=},{VC29=0},{VT30=},{VC30=0},{VT31=},{VC31=0},{VT32=},{VC32=0},{VT33=},{VC33=0},{VT34=},{VC34=0},{VT35=},{VC35=0},{VT36=},{VC36=0},{VT37=},{VC37=0},{VT38=},{VC38=0},{VT39=},{VC39=0},{VT40=},{VC40=0},{VT41=},{VC41=0},{VT42=},{VC42=0},{VT43=},{VC43=0},{VT44=},{VC44=0},{VT45=},{VC45=0},{VT46=},{VC46=0},{VT47=},{VC47=0},{VT48=},{VC48=0},{VT49=},{VC49=0},{VT50=},{VC50=0},{VT51=},{VC51=0},{VT52=},{VC52=0},{VT53=},{VC53=0},{VT54=},{VC54=0},{VT55=},{VC55=0},{VT56=},{VC56=0},{VT57=},{VC57=0},{VT58=},{VC58=0},{VT59=},{VC59=0},{VT60=},{VC60=0},{VT61=},{VC61=0},{VT62=},{VC62=0},{VT63=},{VC63=0},{VT64=},{VC64=0},{IM=},{IMC=0},{AC1=},{AC2=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Metalwork
Description
CM + Profinet IO
Bill of material
CM PROFINET 2ADD M I4 5
VL
Valve
CM PROFINET
IP
Input End-Plate
END PLATE 1-11 ADDITIONAL (SLAVE) VALVES ONLY
END PLATE 1 ADDITIONAL (SLAVE) VALVES ONLY
END PLATE 1-11 PROFINET IO, VALVES ONLY
END PLATE 1 PROFINET IO, VALVES ONLY
END PLATE 1-11 PROFINET IO, VALVES AND INPUTS
END PLATE 1 PROFINET IO, VALVES AND INPUTS
END PLATE 1-11 ADDITIONAL (SLAVE) VALVES ONLY
END PLATE 1 ADDITIONAL (SLAVE) VALVES ONLY
END PLATE 1-11 PROFINET IO, VALVES ONLY
END PLATE 1 PROFINET IO, VALVES ONLY
END PLATE 1-11 PROFINET IO, VALVES AND INPUTS
END PLATE 1 PROFINET IO, VALVES AND INPUTS
MT
Manual type
MONOSTABLE MANUAL CONTROL
BISTABLE MANUAL CONTROL
MONOSTABLE MANUAL CONTROL
BISTABLE MANUAL CONTROL
BP
Blind End-Plate
BLIND TERMINAL-PLATE
VT1
Type of valve
I4 n°2 3/2 NC
W4 n°2 3/2 NO
L4 3/2 NO + 3/2 NC
V4 5/2 monostable
K4 5/2 bistable
O4 5/3 monostable
I6 n°2 3/2 NC
W6 n°2 3/2 NO
L6 3/2 NO + 3/2 NC
V6 5/2 monostable
K6 5/2 bistable
O6 5/3 monostable
I8 n°2 3/2 NC
W8 n°2 3/2 NO
L8 3/2 NO + 3/2 NC
V8 5/2 monostable
K8 5/2 bistable
O8 5/3 monostable
HDM INTERMEDIATE BLIND
HDM INTERMEDIATE THROUGH
HDM INTERMEDIATE EXHAUST SWITCH
I4 n°2 3/2 NC
W4 n°2 3/2 NO
L4 3/2 NO + 3/2 NC
V4 5/2 monostable
K4 5/2 bistable
O4 5/3 monostable
I6 n°2 3/2 NC
W6 n°2 3/2 NO
L6 3/2 NO + 3/2 NC
V6 5/2 monostable
K6 5/2 bistable
O6 5/3 monostable
I8 n°2 3/2 NC
W8 n°2 3/2 NO
L8 3/2 NO + 3/2 NC
V8 5/2 monostable
K8 5/2 bistable
O8 5/3 monostable
HDM INTERMEDIATE BLIND
HDM INTERMEDIATE THROUGH
HDM INTERMEDIATE EXHAUST SWITCH
VC1
Number of valves
VT2
Type of valve
N/A
I4 n°2 3/2 NC
W4 n°2 3/2 NO
L4 3/2 NO + 3/2 NC
V4 5/2 monostable
K4 5/2 bistable
O4 5/3 monostable
I6 n°2 3/2 NC
W6 n°2 3/2 NO
L6 3/2 NO + 3/2 NC
V6 5/2 monostable
K6 5/2 bistable
O6 5/3 monostable
I8 n°2 3/2 NC
W8 n°2 3/2 NO
L8 3/2 NO + 3/2 NC
V8 5/2 monostable
K8 5/2 bistable
O8 5/3 monostable
HDM INTERMEDIATE BLIND
HDM INTERMEDIATE THROUGH
HDM INTERMEDIATE EXHAUST SWITCH
N/A
I4 n°2 3/2 NC
W4 n°2 3/2 NO
L4 3/2 NO + 3/2 NC
V4 5/2 monostable
K4 5/2 bistable
O4 5/3 monostable
I6 n°2 3/2 NC
W6 n°2 3/2 NO
L6 3/2 NO + 3/2 NC
V6 5/2 monostable
K6 5/2 bistable
O6 5/3 monostable
I8 n°2 3/2 NC
W8 n°2 3/2 NO
L8 3/2 NO + 3/2 NC
V8 5/2 monostable
K8 5/2 bistable
O8 5/3 monostable
HDM INTERMEDIATE BLIND
HDM INTERMEDIATE THROUGH
HDM INTERMEDIATE EXHAUST SWITCH
VC2
Number of valves
0
0
VT3
Type of valve
N/A
N/A
VC3
Number of valves
0
0
VT4
Type of valve
N/A
N/A
VC4
Number of valves
0
0
VT5
Type of valve
N/A
N/A
VC5
Number of valves
0
0
VT6
Type of valve
N/A
N/A
VC6
Number of valves
0
0
VT7
Type of valve
N/A
N/A
VC7
Number of valves
0
0
VT8
Type of valve
N/A
N/A
VC8
Number of valves
0
0
VT9
Type of valve
N/A
N/A
VC9
Number of valves
0
0
VT10
Type of valve
N/A
N/A
VC10
Number of valves
0
0
VT11
Type of valve
N/A
N/A
VC11
Number of valves
0
0
VT12
Type of valve
N/A
N/A
VC12
Number of valves
0
0
VT13
Type of valve
N/A
N/A
VC13
Number of valves
0
0
VT14
Type of valve
N/A
N/A
VC14
Number of valves
0
0
VT15
Type of valve
N/A
N/A
VC15
Number of valves
0
0
VT16
Type of valve
N/A
N/A
VC16
Number of valves
0
0
VT17
Type of valve
N/A
N/A
VC17
Number of valves
0
0
VT18
Type of valve
N/A
N/A
VC18
Number of valves
0
0
VT19
Type of valve
N/A
N/A
VC19
Number of valves
0
0
VT20
Type of valve
N/A
N/A
VC20
Number of valves
0
0
VT21
Type of valve
N/A
N/A
VC21
Number of valves
0
0
VT22
Type of valve
N/A
N/A
VC22
Number of valves
0
0
VT23
Type of valve
N/A
N/A
VC23
Number of valves
0
0
VT24
Type of valve
N/A
N/A
VC24
Number of valves
0
0
VT25
Type of valve
N/A
N/A
VC25
Number of valves
0
0
VT26
Type of valve
N/A
N/A
VC26
Number of valves
0
0
VT27
Type of valve
N/A
N/A
VC27
Number of valves
0
0
VT28
Type of valve
N/A
N/A
VC28
Number of valves
0
0
VT29
Type of valve
N/A
N/A
VC29
Number of valves
0
0
VT30
Type of valve
N/A
N/A
VC30
Number of valves
0
0
VT31
Type of valve
N/A
N/A
VC31
Number of valves
0
0
VT32
Type of valve
N/A
N/A
VC32
Number of valves
0
0
VT33
Type of valve
N/A
N/A
VC33
Number of valves
0
0
VT34
Type of valve
N/A
N/A
VC34
Number of valves
0
0
VT35
Type of valve
N/A
N/A
VC35
Number of valves
0
0
VT36
Type of valve
N/A
N/A
VC36
Number of valves
0
0
VT37
Type of valve
N/A
N/A
VC37
Number of valves
0
0
VT38
Type of valve
N/A
N/A
VC38
Number of valves
0
0
VT39
Type of valve
N/A
N/A
VC39
Number of valves
0
0
VT40
Type of valve
N/A
N/A
VC40
Number of valves
0
0
VT41
Type of valve
N/A
N/A
VC41
Number of valves
0
0
VT42
Type of valve
N/A
N/A
VC42
Number of valves
0
0
VT43
Type of valve
N/A
N/A
VC43
Number of valves
0
0
VT44
Type of valve
N/A
N/A
VC44
Number of valves
0
0
VT45
Type of valve
N/A
N/A
VC45
Number of valves
0
0
VT46
Type of valve
N/A
N/A
VC46
Number of valves
0
0
VT47
Type of valve
N/A
N/A
VC47
Number of valves
0
0
VT48
Type of valve
N/A
N/A
VC48
Number of valves
0
0
VT49
Type of valve
N/A
N/A
VC49
Number of valves
0
0
VT50
Type of valve
N/A
N/A
VC50
Number of valves
0
0
VT51
Type of valve
N/A
N/A
VC51
Number of valves
0
0
VT52
Type of valve
N/A
N/A
VC52
Number of valves
0
0
VT53
Type of valve
N/A
N/A
VC53
Number of valves
0
0
VT54
Type of valve
N/A
N/A
VC54
Number of valves
0
0
VT55
Type of valve
N/A
N/A
VC55
Number of valves
0
0
VT56
Type of valve
N/A
N/A
VC56
Number of valves
0
0
VT57
Type of valve
N/A
N/A
VC57
Number of valves
0
0
VT58
Type of valve
N/A
N/A
VC58
Number of valves
0
0
VT59
Type of valve
N/A
N/A
VC59
Number of valves
0
0
VT60
Type of valve
N/A
N/A
VC60
Number of valves
0
0
VT61
Type of valve
N/A
N/A
VC61
Number of valves
0
0
VT62
Type of valve
N/A
N/A
VC62
Number of valves
0
0
VT63
Type of valve
N/A
N/A
VC63
Number of valves
0
0
VT64
Type of valve
N/A
N/A
VC64
Number of valves
0
0
IM
Input module
N/A
N/A
IMC
Imput module expansion
0
0
AC1
Acessories
N/A ✔
N/A
AC2
Acessories
✔
CONNECTION BRACKETS ON DIN BAR
CONNECTION BRACKETS ON DIN BAR
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청