카탈로그: Metalwork
생성됨: 15.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
HDM 2 P M I4 5
Metalwork
Valves
Valves islands and fieldbus
HDM + PROFIBUS-DP
HDM + PROFIBUS-DP
Powered by
CAD모델 선택
{metalwork/valves/valves_islands_and_fieldbus/hdm_pb/hdm_profibus/hdm_profibus__asmtab.prj},{NB=HDM 2 P M I4x1 5 },{IDNR=},{VL=HDM},{IP=2},{EB=PROFIBUS DP},{MT=M},{BP=5},{VT1=I4},{VC1=1},{VT2=},{VC2=0},{VT3=},{VC3=0},{VT4=},{VC4=0},{VT5=},{VC5=0},{VT6=},{VC6=0},{VT7=},{VC7=0},{VT8=},{VC8=0},{VT9=},{VC9=0},{VT10=},{VC10=0},{VT11=},{VC11=0},{VT12=},{VC12=0},{VT13=},{VC13=0},{VT14=},{VC14=0},{VT15=},{VC15=0},{VT16=},{VC16=0},{VT17=},{VC17=0},{VT18=},{VC18=0},{VT19=},{VC19=0},{VT20=},{VC20=0},{AC1=},{PPATH=hdm_profibus__asmtpl.prj},{INFO=Catalogue}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Metalwork
Description
MULTIMACH HDM + PROFIBUS-DP Valve islands configuration
Bill of material
HDM 2 P M I4 5
VL
Valve
HDM
IP
Input End-Plate
TERMINAL KIT HDM 1-11 PROFIBUS
TERMINAL KIT HDM 1 PROFIBUS
TERMINAL KIT HDM 1-11 PROFIBUS
TERMINAL KIT HDM 1 PROFIBUS
EB
Electrical base
PROFIBUS DP
MT
Manual type
MONOSTABLE MANUAL CONTROL
BISTABLE MANUAL CONTROL
MONOSTABLE MANUAL CONTROL
BISTABLE MANUAL CONTROL
BP
End-Plate
BLIND TERMINAL PLATE
TERMINAL KIT 1-11 HDM ∅12
BLIND TERMINAL PLATE
TERMINAL KIT 1-11 HDM ∅12
VT1
Type of valve
I4 n°2 3/2 NC
W4 n°2 3/2 NO
L4 3/2 NO + 3/2 NC
V4 5/2 monostable
F4 5/2 monostable
K4 5/2 bistable
O4 5/3 monostable
I6 n°2 3/2 NC
W6 n°2 3/2 NO
L6 3/2 NO + 3/2 NC
V6 5/2 monostable
F6 5/2 monostable
K6 5/2 bistable
O6 5/3 monostable
I8 n°2 3/2 NC
I8S n°2 3/2 NC
W8 n°2 3/2 NO
W8S n°2 3/2 NO
L8 3/2 NO + 3/2 NC
L8S 3/2 NO + 3/2 NC
V8 5/2 monostable
V8S 5/2 monostable
F8 5/2 monostable
F8S 5/2 monostable
K8 5/2 bistable
K8S 5/2 bistable
O8 5/3 monostable
O8S 5/3 monostable
I10 n°2 3/2 NC
W10 n°2 3/2 NO
L10 3/2 NO + 3/2 NC
V10 5/2 monostable
F10 5/2 monostable
K10 5/2 bistable
O10 5/3 monostable
HDM INTERMEDIATE BLIND
HDM INTERMEDIATE THROUGH
HDM INTERMEDIATE EXHAUST SWITCH
I4 n°2 3/2 NC
W4 n°2 3/2 NO
L4 3/2 NO + 3/2 NC
V4 5/2 monostable
F4 5/2 monostable
K4 5/2 bistable
O4 5/3 monostable
I6 n°2 3/2 NC
W6 n°2 3/2 NO
L6 3/2 NO + 3/2 NC
V6 5/2 monostable
F6 5/2 monostable
K6 5/2 bistable
O6 5/3 monostable
I8 n°2 3/2 NC
I8S n°2 3/2 NC
W8 n°2 3/2 NO
W8S n°2 3/2 NO
L8 3/2 NO + 3/2 NC
L8S 3/2 NO + 3/2 NC
V8 5/2 monostable
V8S 5/2 monostable
F8 5/2 monostable
F8S 5/2 monostable
K8 5/2 bistable
K8S 5/2 bistable
O8 5/3 monostable
O8S 5/3 monostable
I10 n°2 3/2 NC
W10 n°2 3/2 NO
L10 3/2 NO + 3/2 NC
V10 5/2 monostable
F10 5/2 monostable
K10 5/2 bistable
O10 5/3 monostable
HDM INTERMEDIATE BLIND
HDM INTERMEDIATE THROUGH
HDM INTERMEDIATE EXHAUST SWITCH
VC1
Number of valves
VT2
Type of valve
N/A
I4 n°2 3/2 NC
W4 n°2 3/2 NO
L4 3/2 NO + 3/2 NC
V4 5/2 monostable
F4 5/2 monostable
K4 5/2 bistable
O4 5/3 monostable
I6 n°2 3/2 NC
W6 n°2 3/2 NO
L6 3/2 NO + 3/2 NC
V6 5/2 monostable
F6 5/2 monostable
K6 5/2 bistable
O6 5/3 monostable
I8 n°2 3/2 NC
I8S n°2 3/2 NC
W8 n°2 3/2 NO
W8S n°2 3/2 NO
L8 3/2 NO + 3/2 NC
L8S 3/2 NO + 3/2 NC
V8 5/2 monostable
V8S 5/2 monostable
F8 5/2 monostable
F8S 5/2 monostable
K8 5/2 bistable
K8S 5/2 bistable
O8 5/3 monostable
O8S 5/3 monostable
I10 n°2 3/2 NC
W10 n°2 3/2 NO
L10 3/2 NO + 3/2 NC
V10 5/2 monostable
F10 5/2 monostable
K10 5/2 bistable
O10 5/3 monostable
HDM INTERMEDIATE BLIND
HDM INTERMEDIATE THROUGH
HDM INTERMEDIATE EXHAUST SWITCH
N/A
I4 n°2 3/2 NC
W4 n°2 3/2 NO
L4 3/2 NO + 3/2 NC
V4 5/2 monostable
F4 5/2 monostable
K4 5/2 bistable
O4 5/3 monostable
I6 n°2 3/2 NC
W6 n°2 3/2 NO
L6 3/2 NO + 3/2 NC
V6 5/2 monostable
F6 5/2 monostable
K6 5/2 bistable
O6 5/3 monostable
I8 n°2 3/2 NC
I8S n°2 3/2 NC
W8 n°2 3/2 NO
W8S n°2 3/2 NO
L8 3/2 NO + 3/2 NC
L8S 3/2 NO + 3/2 NC
V8 5/2 monostable
V8S 5/2 monostable
F8 5/2 monostable
F8S 5/2 monostable
K8 5/2 bistable
K8S 5/2 bistable
O8 5/3 monostable
O8S 5/3 monostable
I10 n°2 3/2 NC
W10 n°2 3/2 NO
L10 3/2 NO + 3/2 NC
V10 5/2 monostable
F10 5/2 monostable
K10 5/2 bistable
O10 5/3 monostable
HDM INTERMEDIATE BLIND
HDM INTERMEDIATE THROUGH
HDM INTERMEDIATE EXHAUST SWITCH
VC2
Number of valves
0
0
VT3
Type of valve
N/A
N/A
VC3
Number of valves
0
0
VT4
Type of valve
N/A
N/A
VC4
Number of valves
0
0
VT5
Type of valve
N/A
N/A
VC5
Number of valves
0
0
VT6
Type of valve
N/A
N/A
VC6
Number of valves
0
0
VT7
Type of valve
N/A
N/A
VC7
Number of valves
0
0
VT8
Type of valve
N/A
N/A
VC8
Number of valves
0
0
VT9
Type of valve
N/A
N/A
VC9
Number of valves
0
0
VT10
Type of valve
N/A
N/A
VC10
Number of valves
0
0
VT11
Type of valve
N/A
N/A
VC11
Number of valves
0
0
VT12
Type of valve
N/A
N/A
VC12
Number of valves
0
0
VT13
Type of valve
N/A
N/A
VC13
Number of valves
0
0
VT14
Type of valve
N/A
N/A
VC14
Number of valves
0
0
VT15
Type of valve
N/A
N/A
VC15
Number of valves
0
0
VT16
Type of valve
N/A
N/A
VC16
Number of valves
0
0
VT17
Type of valve
N/A
N/A
VC17
Number of valves
0
0
VT18
Type of valve
N/A
N/A
VC18
Number of valves
0
0
VT19
Type of valve
N/A
N/A
VC19
Number of valves
0
0
VT20
Type of valve
N/A
N/A
VC20
Number of valves
0
0
AC1
Accessories
✔
HDM CONNECTION BRACKETS ON DIN BAR
HDM CONNECTION BRACKETS ON DIN BAR
INFO
Catalogue
Catalogue
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청