Catalog navigation
Выбор CAD модели
Доступные продукты: 415
HELP_VARIABLE
Company
Miki Pulley Group
Description
SFF-SS-KK - Disc Pack Couplings, Servoflex, d1/d2= 18-80mm, 100-1000Nm, steel
Bill of material
SFF-100SS-50K-50K-450N
PREVIEW
FIRMA
Miki Pulley Group
ARTNR
Partnumber
D
outer diameter
mm
D1
bore diameter d1
mm
D2
bore diameter d2
mm
RT
rated torque
Nm
L
Length
mm
MAT
material
steel
PV
parallel offset
0,2 mm
WV
angle offset
1 grad [°]
AV
axial misalignment
mm
RPM
Max RPM
mm^-1
TS
torsional rigidity
Nm/rad
AS
axial stiffness
N/mm
TM
moment of inertia
kg*m^2
KG
Weight
kg
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDf
Open PDF