Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Milwaukee Valve
Description
HP Series - High Performance Butterfly Valves
Bill of material
HP1LCS4111-100
PN
Part No.
VS
Valve Size
Inch
CLASS
Ansi Class
BOST
Body Style
NOTE
Body Style Note
-
BOMAT
Body Material
DIMAT
Disc Material
CF8M Stainless Steel
STMAT
Stem Material
SEMAT
Seat Material
STPA
Stem Packing
OP
Operator
EOP
Ext. Options
A
A Height
Inch
B
B Height
Inch
C
C Stem LG
Inch
D
D Stem Dia.
Inch
E
E Face
Inch
F
F Mounting Flange Width
Inch
G
G Mounting Flange Width
Inch
H
H Mounting Flange Hole/Threaded
Inch
S
S Stem Connection Square
Inch
K
K Stem Connection Key
Inch
L
L Stem Connection Length
Inch
M
Inch
N
ØN Gear Operator Wheel
- Inch
P
P Gear Operator Housing Height
- Inch
R
R Gear Operator Extrusion
- Inch
WT
Weight
lbs
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models