MCRB-20
MINDMAN
Air cylinders
rotary_actuator
MCRB-Rotary actuator
Powered by
CAD모델 선택
{mindman/air_cylinders/rotary_actuator/mcrb_series/mcrb_asmtab.prj},{NB=MCRB-20},{MODEL=MCRB},{TUBE=20},{ANGLEADJUSTER=},{TYPE=},{PORTTHREAD=},{SWITCH=},{NSW=},{POS=-5},{A=128.0},{B=68},{C=55.0},{D=78},{E=47},{F=15.0},{G=46},{H=62.5},{H1=60},{I=M6×7dp,P.C.D46},{J=38.0},{K=10.0},{L=M6×8dp},{M=17},{N=27},{O=18.5},{P=Rc1/8},{Q=10(Wide)×3.5dp},{S1=10},{S2=22(H9)×2.5dp},{T=32(H9)×3dp},{U=2-ø8.6thru,ø14×8.5dp,M10×15dp(sink)},{V=M4×6dp},{W1=M12×1.0},{W2=23},{W3=32},{X1=8},{X2=19},{Y1=FK-1210L-S},{Y2=36.5},{PPATH=assemblies/mcrb_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
MINDMAN
Description
MCRB - Rotary actuator
Bill of material
MCRB-20
MODEL
Model
MCRB
TUBE
TUBE I.D.
20
20
ANGLEADJUSTER
Angle adjuster
Blank:Adjuster bolts
R:Shock absorber
Blank:Adjuster bolts
R:Shock absorber
TYPE
Type
Blank:Standard type
FR:Flange rod type
Blank:Standard type
FR:Flange rod type
PORTTHREAD
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread
SWITCH
Sensor switch
Blank:Without sensor switch
RCD: 2 wire (Reed switch)
RDD: 2 wire (Non-contact)
RND: 3 wire(NPN current sinking)
RNDE: 3 wire(NPN current sinking)
RPD: 3 wire(PNP current sourcing)
RPDE: 3 wire(PNP current sourcing)
Blank:Without sensor switch
RCD: 2 wire (Reed switch)
RDD: 2 wire (Non-contact)
RND: 3 wire(NPN current sinking)
RNDE: 3 wire(NPN current sinking)
RPD: 3 wire(PNP current sourcing)
RPDE: 3 wire(PNP current sourcing)
NSW
Number of sensor switch
Blank: without switch
Blank: without switch
POS
°
A
128.0
128.0
mm
B
68
68
mm
C
55.0
55.0
mm
D
78
78
mm
E
47
47
mm
F
15.0
15.0
mm
G
46
46
mm
H
62.5
62.5
mm
H1
60
60
mm
I
M6×7dp,P.C.D46
M6×7dp,P.C.D46
mm
J
38.0
38.0
mm
K
10.0
10.0
mm
L
M6×8dp
M6×8dp
mm
M
17
17
mm
N
27
27
mm
O
18.5
18.5
mm
P
Rc1/8
mm
Q
10(Wide)×3.5dp
10(Wide)×3.5dp
mm
S1
10
10
mm
S2
22(H9)×2.5dp
22(H9)×2.5dp
mm
T
32(H9)×3dp
32(H9)×3dp
mm
U
2-ø8.6thru,ø14×8.5dp,M10×15dp(sink)
2-ø8.6thru,ø14×8.5dp,M10×15dp(sink)
mm
V
M4×6dp
M4×6dp
mm
W1
M12×1.0
M12×1.0
mm
W2
23
23
mm
W3
32
32
mm
X1
8
8
mm
X2
19
19
mm
Y1
FK-1210L-S
FK-1210L-S
Y2
36.5
36.5
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD
Genera CAD
Genera PDF Datasheet
Richiesta d'Offerta