Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Misumi
Description
BGZ, SSBGZ, BGHZ, SSBGHZ - Miniature Ball Bearing Guide Sets - Standard Straight Type
Bill of material
BGZ5-40-10-10
PN
Part No.
TSB
Bushing Type Selection
MATS
Material of Shaft
HARDS
Hardness of Shaft
58HRC~
MATB
Material of Bushing
52100 Bearing Steel
HARDB
Hardness of Bushing
58HRC~
MATBR
Material of Ball Retainer
C3604 Brass Equivalent
MATBA
Material of Ball
52100 Bearing Steel
HARDBA
Hardness of Ball
58HRC~
D
mm
DTOL
D Tolerance
0/-0.005 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
Y Selection
mm
F
F Selection
mm
D1
mm
D1TOL
D1 Tolerance
mm
T
mm
H
mm
DD
d