Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Misumi
Description
ABGYB, ABGY - Angular Bearing with Housing Sets - Back-to-Back Combination +Deep Groove Ball Bearing -Inlay Type
Bill of material
ABGYB7005-N-100
PN
Part No.
MATB
Material of Bearings
SUJ2
MATH
Material of Housing
S45C
STH
Surface Treatment of Housing
MATS
Material of Spacer for Inner Ring
S45C
STS
Surface Treatment of Spacer for Inner Ring
Black Oxide
MATC
Material of Cover
S45C
STC
Surface Treatment of Cover
Black Oxide
MATCL
Material of Inner Ring Fixing Collar
S45C
STCL
Surface Treatment of Inner Ring Fixing Collar
Black Oxide
MATCB
Material of Cover Fixing Bolt
SCM435
STCB
Surface Treatment of Cover Fixing Bolt
Black Oxide
BN
Bearing No.
TS
Type Selection for Cover
L
mm
S
mm
DD
d
mm
D
mm
DTOL
D Tolerance
mm
B
mm
BB1
b1
mm
BB2
b2
mm
BN2
Deep Groove Ball Bearing No.
mm
H
mm
D2
mm
T
mm
DDHH
dh
mm
E
mm
D1
mm
D1TOL
D1 Tolerance
mm
PCD
P.C.D
mm
DD1
d1
mm
DD2
d2
mm
H1
mm
T1
mm
T2
mm
PPCCDD
p.c.d.
mm
DD3
d3
mm
DD4
d4
mm
TT2
t2
mm
AC
Accesories
-
DD5
d5
mm
S1
0 mm
S2
0 mm
STT
St
0.0 mm
RAA
Ra
0 mm
RBB
Rb
0 mm
RTT
Rt
0.0 mm
RR
r
0.0 mm
CFB
Cover Fixing Bolt
ODFC
Outher Diameter of Fixing Collar
mm
IDFC
Inner Diameter of Fixing Collar
mm
TH
Thickness of Fixing Collar
mm
ODFC2
Outher Diameter of Fixing Collar
mm
IDFC2
Inner Diameter of Fixing Collar
mm
TH2
Thickness of Fixing Collar
mm
ODIR
Outer Diameter of Spacer for Inner Ring
mm
IDIR
Inner Diameter of Spacer for Inner Ring
mm
LL
Thickness of Spacer for Inner Ring (l)