Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Misumi
Description
MCHS - Cartridge Heaters - Configurable L & W
Bill of material
MCHS12-50-V100-W50-F100
PN
Part No.
MATMB
Material of Main Body
321 Stainless Steel
MATT
Material of Terminal
Copper
MATLW
Material of Lead Wire
Nickel (Ni)
MATLWF
Material of Lead Wire Film
Glass Braid
HRLW
Heat Resistance of Lead Wire
180 °C
D
mm
DTOL
D Tolerance
mm
L
L 5mm Increment
mm
Введите значение для L
L 5mm Increment
mm
cm
inch
ft
VS
V Voltage Selection
V
W
W Electric Power 10W Increment
W
F
F Length of Lead Wire 10mm Increment
mm
Введите значение для F
F Length of Lead Wire 10mm Increment
mm
cm
inch
ft
TS
Type of Terminal Selection
ALT1
Lead Wire Length
FC
mm
EPD
Electric Power Density
W/cm2