Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFSPPHF - Wheel - Conveyor Assembly - Narrow Pitch Type (Specify Quantity Of Wheels)
Bill of material
PFSPPHF-5
PN
Part No.
PFSPPHF-5
MATE
Material of Edge
Low Carbon Steel
STE
Surface Treatment of Edge
Chrome Specified Hot Dip Galvanizing
MATW
Material of Wheel
Polypropylene
MATS
Material of Shaft
1018 Carbon Steel
STS
Surface Treatment of Shafts
Trivalent Chromate Plating
TS
Type Selection
Narrow Pitch Type
N
N Wheel Qty.
A
40.1 mm
H
31.6 mm
E
4 mm
P
20 mm
D
18 mm
LL2
l2
10 mm
MASS
Mass
1.25 kg/m
WL
Withstand Load (Per Wheel)
7 kg
CP
Applicable Connecting Parts
JBS50_A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models