Catalog navigation
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Misumi
Description
GEABM, GEABMS, GEABMT, GEABP, GEABPS, GEABPT, GEABA, GEABAS, GEABAT - Plastic Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0
Bill of material
GEABM1.0-15-12-A-6
PN
Part Number
MATSG
Material of Spur Gear
MATCR
Material of Core Rod
MOD
Module
NT
Number of Teeth
B
mm
TS
Tooth Shape
PS
PH7 Shaft Bore Dia.
mm
DD
d Reference Dia.
mm
D
D Tip Dia.
mm
G
G Root Dia.
mm
H
mm
L
mm
LL1
l1
mm
LL2
l2
mm
M
M (Coarse)
DD1
d1
0 mm
ALT1
Set Screw
ALT2
Tapped Hole Dimension
TPC
ALT11
Gear bottom adjustment of phase focus
ALT10
Boss Cut
BS
BS 0.5mm Increment
mm
ALT3
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ALT4
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ALT5
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MALT5
M Selection
C
0.0 mm
ALT6
Side Through Hole
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
K
K 0.5mm Increment