Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 36
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape B
Bill of material
60S5M0150B
STDST
Standard stock
Standard stock item
STDRT
Number of Teeth
mm
DESCR
Description
S5M - Belt Width 15 mm
ORDER
Order Number
MATERIAL
Material
SOB
Shape of Bore
D1
Diameter
mm
Wert eingeben für D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
FLA
Flange
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Pulley width
22 mm
LB
Total width
34 mm
W
Tooth width
17 mm
H
Width of step for the flange
2.5 mm
K
Width
12 mm
D
Outside Diameter
mm
HH
Height
1.77 mm
T
Thickness
mm
DMIN
Bore (min.)
mm
DMAX
Bore (max.)
mm
FL
Flange Number
W1
Weight
kg
F
Flange outer diameter
mm
M
Flange inner diameter
mm
FD
Diameter of curve point in the flange