Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 5
HELP_VARIABLE
Company
Molex
Description
85513
Bill of material
855135009
PN
Part Number
DESC
Description
ITL
Inverted / Top Latch
No
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Vertical (Top Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
8/8
TIS
Termination Interface: Style
Surface Mount
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD