SM-1A-2R
Nason
Switches
Pressure Switches
Powered by
CAD모델 선택
{nason/switches/pressure_switches/sm_asmtab.prj},{NB=SM-1A-2R},{TYPE=SM},{MCM=},{MC=1},{CF=A},{FSP=2},{SPD=R},{EC=ST},{WL=},{DIA=},{CON=},{O=},{PPATH=sm_asmtpl.prj},{DESC=Fixed Setpoint Low-Pressure Switch - 250 psi Max Operating Pressure}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Nason
Description
SM - Fixed Setpoint Low-Pressure Switch - 250 psi Max Operating Pressure
Bill of material
SM-1A-2R
PN
Part No.
SM-1A-2R
TYPE
Type
SM
MCM
Media Connection Modifier
Standard (Brass)
A (Aluminum (Consult Nason for availability))
N (Nickel Plated (Consult Nason for availability))
P (Delrin (Consult Nason for availability))
S (Steel (Consult Nason for availability))
T (303 Stainless Steel (Consult Nason for availability))
U (316 Stainless Steel (Consult Nason for availability))
Standard (Brass)
A (Aluminum (Consult Nason for availability))
N (Nickel Plated (Consult Nason for availability))
P (Delrin (Consult Nason for availability))
S (Steel (Consult Nason for availability))
T (303 Stainless Steel (Consult Nason for availability))
U (316 Stainless Steel (Consult Nason for availability))
MC
Media Connection
1 (1/4 - 18 NPT Male)
2 (1/8 - 27 NPT Male)
3 (3/4 - 16 UNF SAE O-Ring (-8))
5 (1/4 - 18 NPT Female)
6 (7/16 -20 SAE J514-4 O-ring)
8 (1/8 NPT Female)
9 (3/8 - 18 NPT Male)
11 (9/16 -18 SAE J514-6 O-ring)
12 (M10 x 1 SAE J2244-3)
13 (1/2 - 20 UNF SAE O-Ring (-5))
14 (1/2 NPT Male 1/8 NPT Female)
17 (1/4 BSPP (G1/4) Male)
19 (1/8-28 BSPT-R1/8)
21 (1/4 BSPP Extended (G1/4))
27 (1/2 BSPT - Male (R12))
28 (1/8 BSPP (G1/8))
29 (3/8 - 24 SAE O-Ring (-3))
30 (1/4 BSPT (JIS) (R1/4))
32 (M12 - 1.5 Metric)
35 (1/2 - 14 NPT (Male))
37 (3/8 - 24 2A Inverted Flare)
41 (7/16 - 20 Internal 45° Flare - SAE J 513)
43 (M10 x 1 SAE J2244-3 Extended)
49 (M14 x 1.5 SAE J2244/3 O-ring)
53 (M12 x 1.5 SAE J2244)
56 (M10 x 1 Metric Pipe Thread)
60 (1/4 SAE J513 Female Flare Deflator)
64 (G3/8 (3/8 - 19 BSPP))
70 (M10 x 1.25 Female Flare Deflator)
76 (M8 x 1 SAE J2244-2)
77 (M16 x 1.5 SAE J2244-3)
80 (3/8 O-Ring Port Seal)
88 (M16 X 1.5 For Copper Washer Seal)
1 (1/4 - 18 NPT Male)
2 (1/8 - 27 NPT Male)
3 (3/4 - 16 UNF SAE O-Ring (-8))
5 (1/4 - 18 NPT Female)
6 (7/16 -20 SAE J514-4 O-ring)
8 (1/8 NPT Female)
9 (3/8 - 18 NPT Male)
11 (9/16 -18 SAE J514-6 O-ring)
12 (M10 x 1 SAE J2244-3)
13 (1/2 - 20 UNF SAE O-Ring (-5))
14 (1/2 NPT Male 1/8 NPT Female)
17 (1/4 BSPP (G1/4) Male)
19 (1/8-28 BSPT-R1/8)
21 (1/4 BSPP Extended (G1/4))
27 (1/2 BSPT - Male (R12))
28 (1/8 BSPP (G1/8))
29 (3/8 - 24 SAE O-Ring (-3))
30 (1/4 BSPT (JIS) (R1/4))
32 (M12 - 1.5 Metric)
35 (1/2 - 14 NPT (Male))
37 (3/8 - 24 2A Inverted Flare)
41 (7/16 - 20 Internal 45° Flare - SAE J 513)
43 (M10 x 1 SAE J2244-3 Extended)
49 (M14 x 1.5 SAE J2244/3 O-ring)
53 (M12 x 1.5 SAE J2244)
56 (M10 x 1 Metric Pipe Thread)
60 (1/4 SAE J513 Female Flare Deflator)
64 (G3/8 (3/8 - 19 BSPP))
70 (M10 x 1.25 Female Flare Deflator)
76 (M8 x 1 SAE J2244-2)
77 (M16 x 1.5 SAE J2244-3)
80 (3/8 O-Ring Port Seal)
88 (M16 X 1.5 For Copper Washer Seal)
CF
Circuit Form
A (SPST-NO)
B (SPST-NC)
C (SPDT)
A (SPST-NO)
B (SPST-NC)
C (SPDT)
FSP
Fixed Set Point
PSI
SPD
Set Point Direction
R (Rising)
F (Falling)
R (Rising)
F (Falling)
EC
Electrical Connection
#8-32 Screw Terminal
HF (DIN43650A 1/2" Conduit (Plug & Receptacle))
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
HP (9.4mm DIN (Plug Only))
HM (9.4mm DIN (Plug & Receptacle))
MP (Metri-Pack Female 280 Series Sealed(Nason Standard))
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
PP (Boot (Military Connector))
QC (1/4" Male Spade Quick Connect)
WL (Wire Leads)
WP (Weather Pack (Female))
TP (Weather Pack (Male))
WD (Deutsch Receptacle ( DT04-))
PD (Deutsch Plug ( DT06-))
HL (Lighted DIN (Plug & Receptacle))
ES (M12 - 4PIN)
CL (Sheathed 18 AWG)
SL (SJO Cable)
#8-32 Screw Terminal
HF (DIN43650A 1/2" Conduit (Plug & Receptacle))
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
HP (9.4mm DIN (Plug Only))
HM (9.4mm DIN (Plug & Receptacle))
MP (Metri-Pack Female 280 Series Sealed(Nason Standard))
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
PP (Boot (Military Connector))
QC (1/4" Male Spade Quick Connect)
WL (Wire Leads)
WP (Weather Pack (Female))
TP (Weather Pack (Male))
WD (Deutsch Receptacle ( DT04-))
PD (Deutsch Plug ( DT06-))
HL (Lighted DIN (Plug & Receptacle))
ES (M12 - 4PIN)
CL (Sheathed 18 AWG)
SL (SJO Cable)
WL
Wire Lengths Settings
N/A
N/A
DIA
Diaphragms
Standard (Buna Nitrile 366y)
BL (Buna 50 Durometer)
BT (Buna 431T)
EP (EP 559 PE)
FS (Fluorosilicone)
GJ (Viton 514 GJ)
HJ (HNBR, 574 HJ)
SI (71418 Silicone 80 DUR)
VT (Viton 514 AD)
YP (Viton 514 YP)
NF (NBR for NSF Consult Nason)
Standard (Buna Nitrile 366y)
BL (Buna 50 Durometer)
BT (Buna 431T)
EP (EP 559 PE)
FS (Fluorosilicone)
GJ (Viton 514 GJ)
HJ (HNBR, 574 HJ)
SI (71418 Silicone 80 DUR)
VT (Viton 514 AD)
YP (Viton 514 YP)
NF (NBR for NSF Consult Nason)
CON
Contacts
Standard (5 A @125/250 VAC / 5 A @30 VDC)
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
AU (Gold Plate/Alloy for low currents)
Standard (5 A @125/250 VAC / 5 A @30 VDC)
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
AU (Gold Plate/Alloy for low currents)
O
Other Options
None
GG (Internal Ground)
NF (NSF Approved)
None
GG (Internal Ground)
NF (NSF Approved)
NOTE
Note
-
DESC
Description
Fixed Setpoint Low-Pressure Switch - 250 psi Max Operating Pressure
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청