Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 375
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LECM-C - Plastic Clamp Lever with Push Button - Miniature Type
Bill of material
LECM-5-16-YW-CBK
CN
Catalog Number
M
Thread
LM
Length Of Thread
mm
R
Length
30 mm
H
Height H
29 mm
H1
Height H'
32.5 mm
H2
Height h
24 mm
S
Height s
4.2 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm