Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN145-2 - Pipe Joint - Flange (Stainless steel screws) Special order
Bill of material
GN145-B14-2-BL
NM
Catalog number
NM2
Special order
D1
bore
D2
5.5 mm
D3
Clamping screw
M6
K
Dimension
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
KLEMM
Clamp lever d3
GN 911-M6-22
OB
Finish