Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN162.1-2-NI - Slider block, flange (Stainless steel), special order
Bill of material
GN162.1-G18-2-NI
NM
Catalog number
GN162.1-G18-2-NI
NM2
Special order
D1
bore
G18 (with slider bush)
D2
5.5 mm
D3
Clamping screw
M 6
D4
Mounting screw on the follower
M 3