Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TAR-70XYZ (XY Axis)
Bill of material
TAR-70XYZ
CN
Catalog Number
TAR-70XYZ
SD
Stage Dimension
70 x 70
BT
Bearing Type
Dovetail groove method
ARX
Adjustment Range: X Axis
+-20
ARY
Adjustment Range: Y Axis
+-20
ARZ
Adjustment Range: Z Axis
+-18
MASS
Mass
3500 g
S
Straightness
0.03
P
Parallelism
0.1
RR
Readable Resolution
1
PR
Positioning Resolution
0.1
ML
Max. Load
24.5 N