Catalog navigation
Селекция на CAD модел
Налични продукти: 19
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Spindelhubgetriebe Bauart VK mit Kugelgewindespindel KGS
Bill of material
MH3-VK-6-K-3210-100-0-M-VS-0-0-0
BG
Overall size
USH
Transmission ratio
SPINDEL
Spindle
MHK
Maximum lifting force
kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VL
Screw extension VL
SPINDELENDE
Screw end
GX
Auxiliary variable screw end
0, 'metrischer Gewindezapfen', 1, 'Ende mit Fase', 2, 'Zentrierzapfen'
ZUBEHOER1
Attachment parts
ZUBEHOER2
Screw cover
WELLENENDE
Shaft end (standard, side A, side B)
POS
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
BEF
Mounting
BEF2
Mounting position
KAR
Cardan bearing
ZUBEHOER3
Cam switch
HPUH
Stroke per revolution of the drive shaft (mm) - fast ratio
HPUL
Stroke per revolution of the drive shaft (mm) - slow ratio
WGH
Efficiency (%) - fast ratio
WGL
Efficiency (%) - slow ratio
GWOH
Weight (kg) - without Stroke
GWMH
Weight (kg per 100 mm Stroke)
LLMH
Idle torque (Nm) - fast ratio
LLML
Idle torque (Nm) - slow ratio
WG
Material housing
A1
mm
A2
mm
A3
mm
AA1
a1
mm
AA2
a2
mm
B1
mm
B2
mm
B3
mm
B4
mm
BB1
b1
mm
BB2
b2
mm
B5
b5
mm
B6
b6
mm
C1
mm
C2
mm
C33
C3
mm
C4
mm
C5
mm
C6
mm
C7
mm
D1
Ø D1k6
mm
D2
mm
D3
D4TR
D4
DD4
d4
mm
D5
mm
D6
D7
Ø D7H7
mm
D8
mm
D9
D10
mm
R
mm
CNSCTN
Customs tariff number
84834025
STDDTIME
Standard delivery time
Die aktuelle Lieferzeit für konfigurierbare Spindelhubgetriebe beträgt je nach Auftragslage 4-8 Wochen. Für kürzere Lieferzeiten bitte anfragen.