NSL-FR-00 / 50 / S00 / O / 2 / I42 / P / X / X / XX / X
Anderson-Negele Europe-Asia
Level Measurement
Dairy, Food & Beverage
Potentiometric
Powered by
CAD모델 선택
{negele/fuellstandmessung/lebensmittel_und_getraenke/potentiometrisch/nsl_fr_00_asmtab.prj},{NB=NSL-FR-00 / 50 / S00 / O / 2 / I42 / P / X / X / XX / X},{TYP=NSL-FR-00},{EL=50},{PA=S00},{MZ=O},{E=2},{AS=I42 (IO-Link und 1x 4...20 mA Füllstand)},{EA=P},{IS=X},{DE=X},{ISO=XX},{PK=X},{PPATH=nsl_fr_00_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NSL-FR-00 - Continuous level sensor NSL-FR
Bill of material
NSL-FR-00 / 50 / S00 / O / 2 / I42 / P / X / X / XX / X
TYP
Type
NSL-FR-00
EL
Rod Length
mm
값 입력 EL
Rod Length
mm
cm
inch
ft
확인
PA
Process connection
S00 (CLEANadapt G1/2" hygienic)
S01 (CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1,5")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2,5")
TC3 (Tri-Clamp 3")
V10 (Varivent Type B, DN 10/15)
V25 (Varivent Type F, DN 25)
V40 (Varivent Type N, DN 40/50)
S00 (CLEANadapt G1/2" hygienic)
S01 (CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1,5")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2,5")
TC3 (Tri-Clamp 3")
V10 (Varivent Type B, DN 10/15)
V25 (Varivent Type F, DN 25)
V40 (Varivent Type N, DN 40/50)
A
-
mm
B
-
mm
MZ
Material certificate
O (No certificate, standard)
Z (With 3.1 material certificate for 1.4404)
O (No certificate, standard)
Z (With 3.1 material certificate for 1.4404)
E
Mounting position
2 (Installation from top)
4 (Installation from bottom)
6 (Installation from top, 40 mm isolated)
2 (Installation from top)
4 (Installation from bottom)
6 (Installation from top, 40 mm isolated)
AS
Output signal
I42 (IO-Link and 1x 4...20 mA level)
EA
Electrical connection
P (Cable gland M16x1.5)
D (2x Cable gland M16x1,5)
L (1x M12 plug, 5 pin, wiring according to LN sensor)
M (1x M12 connector, 4-pin)
C (1x M12 connector, 5 pin analog output and IO-Link)
P (Cable gland M16x1.5)
D (2x Cable gland M16x1,5)
L (1x M12 plug, 5 pin, wiring according to LN sensor)
M (1x M12 connector, 4-pin)
C (1x M12 connector, 5 pin analog output and IO-Link)
IS
Interface/Display
X (without Interface)
L (Large User Interface with display)
X (without Interface)
L (Large User Interface with display)
DE
Cap
X (Plastic cap without sight glass)
P (Plastic cap with sight glass)
M (Stainless steel cap without sight glass)
W (Stainless steel cap with sight glass)
X (Plastic cap without sight glass)
P (Plastic cap with sight glass)
M (Stainless steel cap without sight glass)
W (Stainless steel cap with sight glass)
ISO
Insulation at rod end
XX (Without, standard)
PK (With PEEK insulation >> EL + 30 mm)
XX (Without, standard)
PK (With PEEK insulation >> EL + 30 mm)
PK
Parameter configuration
X (Standard)
S (Write out details)
X (Standard)
S (Write out details)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청