Catalog navigation
CAD model selection
Selectable products: 65
HELP_VARIABLE
Company
Nitrogen Springs
Description
CSR 12 TBM1 - Mini cylinders
Bill of material
CSR12-25.2-25-TBM1
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
12 mm
RD
Rod Diameter
6 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
S
Surface
0.28 cm^2
MAXSPEED
Velocità massima
1.8 m/s
SPM
Strokes/minute
Cicli / minuto
W
Weight
Kg
E
Variabile Easy manifold
0
SEALEM
Codice guarnizione Easy Manifold
-
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models