Catalog navigation
Селекция на CAD модел
Налични продукти: 65
HELP_VARIABLE
Company
Nitrogen Springs
Description
CSR 12 TEM - Mini cylinders
Bill of material
CSR12-25.2-25-TEM
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
12 mm
RD
Rod Diameter
6 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
S
Surface
0.28 cm^2
MAXSPEED
Velocità massima
1.8 m/s
SPM
Strokes/minute
Cicli / minuto
W
Weight
Kg
E
Variabile Easy manifold
0
SEALEM
Codice guarnizione Easy Manifold
-
TMIN
Temperature min
0 °C
TMAX
Temperature min
80 °C
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели