Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
Nitrogen Springs
Description
GN 24x1.5 - Gas ejectors
Bill of material
GN24x1.5-100.2-67
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
21.7 mm
RD
Rod Diameter
12.0 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.55xF0 daN
F1P
Polythrophic end force
2.02xF0 daN
S
Surface
1.13 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Cicli/minuto
Cicli/minuto
W
Weight
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models