Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Nitrogen Springs
Description
KD 1,7 - Miniature height, maximum force
Bill of material
KD1,7-32.4
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
19 mm
P
Pressure
180 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
FIS
Fixing
PFIS
Position of the fixing collar
F0
Initial force
170 daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
0.95 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models